IESNA:LM-63-2002
[TEST]P1198557
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB1C-927-U-T2
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](1) 90 CRI, 2700K, 615mA LIGHTSQUARE WITH 26 LEDS AND TYPE II OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 54.4 WATTS, 0.437 AMPS
[_THDi]9.314
[_PF]0.993
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]4541
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 54.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 82
85 90 95 105 115 125 135 145 155 165
175 180
665.8 681.7 690.3 682.6 656.6 603.8 561.7 560.5 581.7 611.1
655.2 714 790.6 895.2 1012.3 1125 1241.7 1368.4 1510.3 1633
1692 1661.2 1546.2 1336.8 977.8 625.8 428.4 311.3 227 168.2
121.7 93 74.7 54.9 31.3 11.1 0
665.8 685.5 694.4 687.2 661.7 609.1 566.3 562.4 582.4 610.6
652.8 710.1 783.6 884.3 1003.6 1117.6 1235.9 1364.1 1507.7 1635.1
1703.3 1682.6 1576.3 1385.8 1043.3 666.2 454.4 331.1 241 177.8
128.9 98.6 78.3 61 35.4 14.5 0
665.8 684.3 694 688.7 666.7 620 574.4 567.5 585.3 613.5
652 707.5 779.7 874 992.5 1122.9 1236.6 1349.6 1494.2 1633.5
1720 1727.9 1651.5 1453.2 1127.2 743.4 525 391.3 291.6 211.8
154 114.9 87.2 73.7 44.6 15.7 0
665.8 683.1 694.9 694.4 680.5 646.7 601.9 580.5 587.9 611.1
646.5 694.7 757.6 837.6 936.4 1047.2 1164.3 1285.5 1420.7 1571.5
1700.7 1758.8 1726 1603.8 1351.3 954.4 643.6 495.2 391.3 303.6
232.3 170.1 119.8 84.1 60.2 23.6 0
665.8 683.1 698.1 704.1 697.6 678.1 642.6 611.8 605.8 619.7
648.2 690.3 741.9 808.9 892.3 990.3 1098 1211.1 1335.4 1483.1
1645.7 1780 1834.2 1786 1617.3 1260.2 814.7 530.8 408.4 330.6
264.6 211.8 162.4 116.1 74.2 32.3 0
665.8 681.4 698.8 712.8 718.1 714.2 697.6 671.6 651.8 650.1
665.8 698.1 743.1 799.5 870.6 958.8 1062.6 1178 1298.3 1428.6
1590.3 1768.4 1918.3 1990.8 1952 1753.2 1305 772.3 429.6 290.1
221 165.8 124.1 85.5 52.3 21.7 0
665.8 681.2 699.5 719.3 735.4 746.5 750.6 746.2 735.2 728.2
735.9 759.5 795.2 841.2 903.4 984.8 1083.6 1197.3 1324.3 1459.7
1596.3 1752.2 1939.5 2157.8 2343.6 2400.4 2248.1 1744.5 1056.8 523.1
261 161.9 105.5 64.3 36.9 14.2 0
665.8 678.8 698.1 721.9 745.8 768.2 792.8 816.8 836.8 854.4
874.4 898.5 930.6 974.9 1036.8 1120 1224.3 1344.8 1477.8 1616.6
1750.6 1883.6 2031 2235.6 2549.8 2942.6 3237 3223.5 2740.2 1991.5
1163.8 535.4 216.1 109.2 48.4 14 0
665.8 676.9 694.2 718.3 745 775.6 811.8 853.2 899.7 951.5
1013 1081.4 1153 1230.6 1321.4 1433.5 1561.9 1699.7 1838.3 1967.2
2090.1 2205.7 2318.5 2438 2607.9 2895.8 3353.2 3797.7 3788.1 3255.1
2270.5 1076.6 340.2 129.4 60.2 19.8 0
665.8 673.7 690.3 712.8 739.7 771.8 809.6 853 899.7 955.4
1020.9 1095.2 1175.2 1266 1377.6 1516.3 1681.4 1869.4 2046.2 2212.5
2368.4 2509.1 2632.9 2765.2 2936.6 3217.5 3662.8 4121.6 4243.5 3838.2
2699.9 1081.9 287.9 111.3 49.4 14.7 0
665.8 673 688.7 710.1 735.2 763.8 800 840.9 886.7 939
1000.5 1069.1 1142.1 1223.6 1322.4 1446.2 1595.1 1758.5 1922.6 2080
2230.8 2373.4 2508.4 2649.6 2833.4 3109.1 3580.4 3993.4 4090 3715.1
2721.6 1142.6 302.2 112.3 44.1 12.3 0
665.8 670.6 684.1 703.4 725.8 751.5 783.4 819.3 857.8 901.9
952.3 1008.2 1064.3 1125 1198.5 1289.4 1400.7 1524.3 1650.3 1775.6
1898.5 2012.5 2120.4 2238 2400.9 2671.5 3071.5 3408.8 3390.3 3011.3
2212.2 932.5 247.9 94.5 36.4 9.4 0
665.8 669.4 680.2 696.6 715.4 736.9 762.9 790.3 818.3 848.2
881.7 916.6 948.4 975.9 1005.3 1041.9 1089.6 1147.2 1209.9 1277.1
1347.7 1418.8 1489.8 1575.4 1709.6 1960 2307.9 2526.2 2367.7 1980.7
1406 589.9 162.6 64.1 27.5 8.2 0
665.8 664.6 668.9 677.1 685.5 694.2 701.2 702.4 693.7 673
640.5 597.1 544.6 489.4 435.4 392.3 360.7 340.7 333.7 338.1
354 371.8 378.8 371.1 354.4 327.7 277.3 209.9 160.2 129.6
103.6 81.2 61.9 44.1 27.2 10.1 0
665.8 658.1 654.4 651.8 647.7 638.3 617.8 584.1 536.4 486.3
444.1 410.6 385.3 364.3 347.7 335.9 326.7 320.5 315.9 312
304.3 291.6 274 251.6 223.9 196.4 174.9 157.1 139.5 121.7
103.6 86 67.7 47.7 28.7 9.6 0
665.8 651.3 639.3 624.8 606 577.3 540 503.4 473.2 448.7
427.5 408.9 392.8 377.3 362.2 347.9 336.4 326.7 317.8 306.7
291.6 272.5 254.7 240.2 226.5 210.4 192.3 173.7 157.3 140.7
120 99.8 78.3 56.6 33 15.2 0
665.8 644.8 622.9 597.6 567 532.8 506.5 489.6 475.9 461
444.1 426.7 409.6 393 375.7 356.9 338.3 322.2 308.7 296.4
285.5 276.1 267.9 258.5 244.6 223.9 203.6 187.2 171.1 154.2
136.6 117.3 96.9 74.2 49.2 26.3 0
665.8 642.6 611.3 577.3 543.1 516.4 503.6 498.8 492.3 480.2
463.4 442.6 421 399.7 377.8 354.2 330.8 310.6 295.9 286.5
278.3 271.6 265.3 248.4 227.2 217.1 206.3 194.7 180.7 165.8
149.4 133.2 115.9 91.8 69.4 39.8 0
665.8 638.1 600.7 561.9 529.9 512.5 509.9 512.3 509.6 497.1
477.3 453.5 425.8 401.9 375.9 353.7 334.9 315.2 297.1 281.2
268.9 260.7 245.3 226.3 218.1 207.9 197.1 185.8 173.7 160.5
146 134.5 115.4 94.7 71.8 41.2 0
665.8 634.9 593 551.6 523.4 512.8 516.4 522.2 520.5 508.4
486.5 458.3 427.2 395.2 367.9 354.4 338.5 314.7 287 266.3
253 245.1 226.5 215.4 206.3 195.9 184.6 172.5 159.5 146
132.8 122.9 102.9 82.2 61.9 37.8 0
665.8 633.2 585.8 544.8 519.7 513 519.5 526.5 526 514
491.6 462.2 427.9 390.6 358.5 343.4 321.7 292.5 267 251.3
240.2 232 215.9 207.5 197.3 187.2 175.4 163.6 151.1 137.8
127 130.1 96.1 71.1 52.5 21.9 0
665.8 635.2 588.7 546.3 520.7 513.5 519.3 527.5 527.5 515.4
493 463.6 429.6 392 359 344.1 322.2 292.3 267.7 251.3
239.3 232.3 214.9 206.7 196.9 187.2 175.9 163.9 151.8 137.8
125.3 118.1 89.4 71.1 54.2 31.3 0
